• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SIMPLEX axe blade

SIMPLEX axe blade

Product Details:

Manufacturer part number: 3210.751

Brand: HALDER

Price: 37.65

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3210.751

Part Number
3210.751
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.65 €

1 3 Days

Loading...

  1. 1

Basic information

Ø(mm) 50 cutting edge length(mm) 100 Insert including plastic socket
Conflict Minerals free yes REACH compliant yes Weight(g) 1070

This page is SIMPLEX axe blade, part number 3210.751.
You can find the detail information about specifications and dimensions on part number 3210.751.

Tech Support