Waist shaped Stainless Steel-Knobs, Hygienic Design (GN 75.6)

Waist shaped Stainless Steel-Knobs, Hygienic Design (GN 75.6)
  • Volume Discount
GN 75.6 waist shaped Stainless Steel-Knobs are intended for use in hygiene areas. The sealed mounting surface enables mounting without dead spaces; the impervious geometry in combination with the high quality finish prevents the accumulation of dirt and facilitates cleaning.

GN 75.6 waist shaped Stainless Steel-Knobs have a compact and timeless design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
75.6-20-M5-D-MT-H
75.6-20-M5-D-PL-H
75.6-20-M5-E-MT-H
75.6-20-M5-E-PL-H
75.6-25-M6-D-MT-H
75.6-25-M6-E-MT-H
75.6-25-M6-E-PL-H
75.6-32-M8-D-MT-H
75.6-32-M8-E-MT-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l
(mm)
Diameter d1
(φ)
d4 Type Finish Female thread d2 Threaded stud d3 d5 h t Weight
(kg)

20.08 €

1 Available 5 Days -2014D, with female threadMT, matte (Ra < 0.8 µm)M 5-14.82470.025

19.18 €

1 Available 5 Days -2014D, with female threadPL, polished (Ra < 0.8 µm)M 5-14.82470.025

21.20 €

1 Available 5 Days 102014E, with threaded studMT, matte (Ra < 0.8 µm)-M 514.824-0.028

19.78 €

1 Available 5 Days 102014E, with threaded studPL, polished (Ra < 0.8 µm)-M 514.824-0.028

23.00 €

1 Available 5 Days -2516D, with female threadMT, matte (Ra < 0.8 µm)M 6-16.82990.045

24.22 €

1 Available 5 Days 122516E, with threaded studMT, matte (Ra < 0.8 µm)-M 616.829-0.050

22.24 €

1 Available 5 Days 122516E, with threaded studPL, polished (Ra < 0.8 µm)-M 616.829-0.050

29.82 €

1 Available 5 Days -3218D, with female threadMT, matte (Ra < 0.8 µm)M 8-18.837120.082

32.04 €

1 Available 5 Days -3218D, with female threadPL, polished (Ra < 0.8 µm)M 8-18.837120.083

Loading...

  1. 1

Tech Support