Configure
  • Max. temperature resistance(° C)
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 5 working days

Universal transport roller made of ABS plastic

Universal transport roller made of ABS plastic

Mouse over image to enlarge

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

Max. temperature resistance

(° C)

Weight

(kg)

Minimum order quantity
60
4.6
1 pieces
60
4.8
1 pieces
60
4.8
1 pieces
80
4.8
1 pieces
60
4.72
1 pieces
60
4.4
1 pieces
60
4.65
1 pieces
60
4.72
1 pieces
60
5.1
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
50.65 €
( 60.27 € )
4 working days
50.65 €
( 60.27 € )
5 working days
58.65 €
( 69.79 € )
4 working days
95.96 €
( 114.19 € )
4 working days
50.25 €
( 59.80 € )
4 working days
57.12 €
( 67.97 € )
4 working days
47.83 €
( 56.92 € )
4 working days
50.25 €
( 59.80 € )
4 working days
54.82 €
( 65.24 € )
5 working days

More Information

Basic information

[Specifications]
・Load capacity dynamic(kg): 250

[Features]
・Frame made of 5 mm thick ABS plastic, robust and hygienic