Panel Mounted Measuring Device (CUB5TCB0)

Panel Mounted Measuring Device CUB5TCB0
  • Volume Discount

Product Details:

Manufacturer part number: CUB5TCB0

Brand: WACHENDORFF

Price: 273.28

Delivery time: 25 Days


Technical Data:

Display (details): LCD Red/Green

Reading range(s): - Hz

Reading range(s): depending on the probe. -10 up to +65 mV

Reading range(s): - V DC

Type (manufacturer type): CUB5TCB0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CUB5TCB0

Part Number
CUB5TCB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Display (details) Reading range(s)
(Hz)
Reading range(s)
(mV)
Reading range(s)
(V DC)
Type (manufacturer type)

273.28 €

1 Available 25 Days LCD Red/Green-depending on the probe. -10 up to +65-CUB5TCB0

Loading...

  1. 1

Basic information

Width(mm) 75 Height(mm) 39 Assembly dimensions(mm) DIN 68 mm x 33
Digit height(mm) 12 Interfaces none IP rating IP65 (on front)
No. of digits 99999 Power supply (details)(V DC) 9 - 28 Product size (length)(mm) 44
Weight(g) 100

This page is Panel Mounted Measuring Device, part number CUB5TCB0.
You can find the detail information about specifications and dimensions on part number CUB5TCB0.

Variation of this product

Part Number
CUB5PB00
CUB5R000
CUB5VB00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Display (details) Reading range(s)
(Hz)
Reading range(s)
(mV)
Reading range(s)
(V DC)
Type (manufacturer type)

289.68 €

1 Available 23 Days LCD Red/Green--0 - 50 V / 0 - 10CUB5PB00

224.08 €

1 Available 3 Days LCD0.01 Hz - 20 k--CUB5

289.68 €

1 Available 24 Days LCD Red/Green--0 - 10 µV/200CUB5VB00

Tech Support