Safety terminal set 4 mm jack connector CAT III (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4073928

Part Number
4073928
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black|Red Connection (components) 4 mm jack connector Contact material Ni
Max. clamping range(mm) 20 Nominal current(A) 10 Nominal voltage(V) 1000
Product type Safety terminal set Reading category CAT III 1000 V|CAT IV 600 V

This page is Safety terminal set 4 mm jack connector CAT III, part number 4073928.
You can find the detail information about specifications and dimensions on part number 4073928.

Tech Support