Test lead adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
916093
916163
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector / Output type B Connector/ Input type A Plug features

114.37 €

1 Available 3 Days -Banana jack 4 mmBNC socketScoop-proof

114.37 €

1 Available 14 Days Black4 mm socketBNC plug-

Loading...

  1. 1

Basic information

Nominal voltage(V) 600 Product type Test lead adapter Reading category CAT III 600 V

Tech Support