Clamp meter adapter A / AC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2457508
3676405
3676410
4531733
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
A AC reading range (min.)
(A)
Amperage reading range AC (max.)
(A)
Basic accuracy
(%)
Clamp meter features Connector / Output type B Max. frequency
(Hz)
Max. frequency
(kHz)
Opening range of current clamps
(mm)
Product size (length)
(mm)
Reading category Weight
(g)

2,384.44 €

1 Available 13 Days 431160.016--BNC plug--1523CAT III 600 V200

256.27 €

1 Available 3 Days --0.125000.5Flexiblemanufacturer-specific500-457-CAT III 1000 V|CAT IV 600 V-

256.27 €

1 Available 3 Days --0.125000.5Flexiblemanufacturer-specific500-254-CAT III 1000 V|CAT IV 600 V-

2,330.67 €

1 35 Days --0.56000± 1.0FlexibleBNC plug-10610-CAT III 1000 V|CAT IV 600 V-

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Current reading AC Product type Clamp meter adapter

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360