Test equipment bag (681114)

Test equipment bag 681114
  • Volume Discount

Product Details:

Manufacturer part number: 681114

Brand: FLUKE

Price: 107.60

Delivery time: 3 Days


Technical Data:

Width: - mm

Bag features: -

Colour: -

Compatible with (details): Fluke 187/189

Compatible with (diagostics accessories): Fluke


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

681114

Part Number
681114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Bag features Colour Compatible with (details) Compatible with (diagostics accessories) Inside height
(mm)
Inside width
(mm)
Internal depth
(mm)
Material (details) Material Product size (length)
(mm)
Type (misc.)

107.60 €

1 Available 3 Days ---Fluke 187/189Fluke------Matching storage bag

Loading...

  1. 1

Basic information

Product type Test equipment bag

This page is Test equipment bag, part number 681114.
You can find the detail information about specifications and dimensions on part number 681114.

Variation of this product

Part Number
2826056
2826063
2826074
3182785
762823
946694
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Bag features Colour Compatible with (details) Compatible with (diagostics accessories) Inside height
(mm)
Inside width
(mm)
Internal depth
(mm)
Material (details) Material Product size (length)
(mm)
Type (misc.)

85.56 €

1 Available 3 Days ---Fluke digital multimeter of the series 11X. 170 and other measurement devices with similar format.Fluke------Upholstered carry bag C35

119.27 €

1 Available 3 Days ---Fluke digital multimeter of 20. 70. 11X. 170 series and other similar meters.Fluke------Upholstered carry bag C115

136.17 €

1 Available 3 Days ---Fluke Digital Multimeter of 20. 70. 11X. 170 series and other similar meters.Fluke------Upholstered carry bag C116

124.45 €

1 Available 3 Days ---Fluke 280-series and devices with similar dimensions.Fluke------Upholstered carry bag C280

75.19 €

1 Available 3 Days 90--DMM Fluke 110/111/112Fluke1908936Polyamide-192-

355.12 €

1 Available 3 Days ----Fluke-------

Tech Support