USB VIDEO PROBE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4461648

Part Number
4461648
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,224.53 €

1 Available 19 Days

Loading...

  1. 1

Basic information

Width(mm) 35 Calibrated to Manufacturer's standards (no certificate) Compatible with (details) Fiberinspector Pro|Certi Fiber Pro|OptiFiber Pro|DSX CableAnalyzer|OneTouch AT Network Assistant
Compatible with (diagostics accessories) Fluke Networks Product size (length)(mm) 171 Weight(g) 200

This page is USB VIDEO PROBE, part number 4461648.
You can find the detail information about specifications and dimensions on part number 4461648.

Tech Support