Non-contact voltage tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2432967
2433056
2740300
3611972
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Display (details) Display (voltage tester) Frequency range IP rating Max. frequency
(Hz)
Min. frequency
(Hz)
Operating temperature
(°C)
Power supply (details) Product size (length)
(mm)
Reading category Reading range - voltage
(V AC)
Reading type (voltage testers) Type (manufacturer type) V AC reading range V AC reading range (min.)
(V)
V AC reading range (max.)
(V)
Weight
(g)

45.52 €

1 3 Days LED and buzzerLED|Acoustic45 Hz - 400 HzIP4040045-2 x AAA batteries148CAT IV 1000 V-Phase1AC-II200 up to 1000 V200100035

204.24 €

1 Available 3 Days -LED|Acoustic45 Hz - 400 HzIP4040045--148CAT IV 1000 V-Phase1AC-II 5PK200 up to 1000 V200100035

72.60 €

1 Available 3 Days LEDLED----0 to +501 Micro battery130CAT IV 600 V90 - 600ContinuityLVD290 up to 600 V90600-

44.81 €

1 3 Days -LED-----2x 1.5V V/DC (AAA)-CAT IV 1000 V|CAT IV 1000 V-ContinuityFLK2AC200 up to 1000 V2001000-

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Non-contact voltage tester

Tech Support