Safety Test Probe Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2146675

Part Number
2146675
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.16 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black|Red Jack diameter(mm) 4 Nominal current(A) 16
Nominal voltage(V) 1000 Product size (length)(mm) 102 Product type Safety test probe set
Reading category CAT IV 600 V|CAT III 1000 V|CAT II 1000 V Tip diameter(mm) 2

This page is Safety Test Probe Set, part number 2146675.
You can find the detail information about specifications and dimensions on part number 2146675.

Tech Support