Non-contact Voltage Tester (4918072)

Non-contact Voltage Tester 4918072
  • Volume Discount

Product Details:

Manufacturer part number: 4918072

Brand: BEHA AMPROBE

Price: 42.56

Delivery time: 4 Days


Technical Data:

Width: 23.5 mm

Height: 27.5 mm

Display (voltage tester): Acoustic|LED

Frequency range: -

IP rating: IP65


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4918072

Part Number
4918072
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Display (voltage tester) Frequency range IP rating Max. frequency
(Hz)
Min. frequency
(Hz)
Product size (length)
(mm)
Product type Reading category Reading type (voltage testers) Type (manufacturer type) V AC reading range V AC reading range (min.)
(V)
V AC reading range (max.)
(V)
V DC reading range Voltage DC reading range (max.)
(V)
Voltage reading range DC (min.)
(V)
Weight
(g)

42.56 €

1 Available 4 Days 23.527.5Acoustic|LED-IP65--156.2Non-contact voltage testerCAT IV 1000 VPhaseNCV-1020-EUR50 up to 1000 V501000---58

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate)

This page is Non-contact Voltage Tester, part number 4918072.
You can find the detail information about specifications and dimensions on part number 4918072.

Variation of this product

Part Number
4918085
4918097
4980695
4980707
4980718
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Display (voltage tester) Frequency range IP rating Max. frequency
(Hz)
Min. frequency
(Hz)
Product size (length)
(mm)
Product type Reading category Reading type (voltage testers) Type (manufacturer type) V AC reading range V AC reading range (min.)
(V)
V AC reading range (max.)
(V)
V DC reading range Voltage DC reading range (max.)
(V)
Voltage reading range DC (min.)
(V)
Weight
(g)

55.48 €

1 Available 3 Days 23.527.5Acoustic|LED-IP65--156.2Non-contact voltage testerCAT IV 1000 VPhaseNCV-1030-EUR50 up to 1000 V501000---60

69.65 €

1 Available 3 Days 23.527.5Acoustic|LED-IP65--156.2Non-contact voltage testerCAT IV 1000 VPhaseNCV-1040-EUR50 up to 1000 V501000---62

286.19 €

1 Available 3 Days 78280LED|Acoustic40 Hz - 70 HzIP64704035Two-pole voltage testerCAT III 1000 V|CAT IV 600 VPhase|Rotating magnetic field|Continuity|FI2100-ALPHA BUNDLE12 up to 690 V1269012 up to 690 V69012310

434.48 €

1 Available 3 Days 78280LCD|LED|Vibration|Acoustic40 Hz - 70 HzIP64704035Two-pole voltage testerCAT III 1000 V|CAT IV 600 VRotating magnetic field|Continuity|FI|Phase2100-BETA BUNDLE12 up to 690 V1269012 up to 690 V69012310

511.23 €

1 Available 3 Days 28295Acoustic|LCD|LED|Vibration40 Hz - 70 HzIP64704035Two-pole voltage testerCAT III 1000 V|CAT IV 600 VRotating magnetic field|Continuity|FI|Phase|Resistance2100-GAMMA BUNDLE12 up to 1000 V12100012 up to 1200 V120012290

Tech Support