Two-pole Voltage Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4706196
4709243
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Display (details) Display (voltage tester) Frequency range
(Hz)
Load switching
(mA)
Power supply (details) Product size (length)
(mm)
Reading category Reading range - voltage Reading type (voltage testers) Type (manufacturer type) V AC reading range V AC reading range (max.)
(V)
V DC reading range Voltage DC reading range (max.)
(V)
Weight
(g)

304.99 €

1 Available 3 Days 220120-LCD|LED|Acoustic|Vibration-30-310CAT III 690 V|CAT IV 600 V-Rotating magnetic field|Continuity|FI|PhasePROMOKIT12 up to 690 V69012 up to 690 V690310

191.29 €

1 Available 3 Days 28295LED. LCDAcoustic|LCD|LED40 - 70-2 micro batteries (AAA)35CAT III 1000 V|CAT IV 600 V|CAT III 690 V. CAT IV 600 V12 - 1000 V/AC. 12 - 1200 V/DCRotating magnetic field|Continuity|FI|Phase|Resistance2100-GAMMA12 up to 1000 V100012 up to 1200 V1200290

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Frequency range 40 Hz - 70 Hz IP rating IP64
Max. frequency(Hz) 70 Min. frequency(Hz) 40 Product type Two-pole voltage tester
V AC reading range (min.)(V) 12 Voltage reading range DC (min.)(V) 12

Tech Support