Safety Test Lead

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2146176
2146183
2146495
2146508
2146653
2146666
3313458
3313550
3313561
3313577
4588279
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Cable cross section
(mm²)
Cable length
(m)
Colour Compatible with (details) Connector / Output type B Connector/ Input type A Diameter/connector type
(mm)
Jack diameter
(mm)
Material Nominal current
(A)
Nominal voltage
(V)
Plug features Product type Reading category Weight
(g)

56.36 €

1 Available 3 Days ---1Black|Red-4 mm plugTest probe4-Silicone-1000-Safety test lead etCAT IV 1000 V|CAT II 1000 V-

125.27 €

1 Available 3 Days ------4 mm socketTest probe44----Safety test lead et--

16.93 €

1 Available 3 Days --0.81Red-Banana jack 4 mmBanana jack 4 mm44PVC16600Scoop-proof|NestableSafety test leadCAT III 600 V-

16.93 €

1 Available 3 Days --0.81Black-4 mm plug4 mm plug44PVC16600Scoop-proof|NestableSafety test leadCAT III 600 V-

98.04 €

1 Available 3 Days --------4-----Safety test lead et--

48.77 €

1 Available 3 Days ------4 mm plugTest probe|4 mm plug------Safety test lead etCAT IV 1000 V|CAT II 1000 V-

56.36 €

1 Available 3 Days ---1Black|Red-4 mm plugTest probe4-Silicone-1000-Safety test lead etCAT IV 1000 V|CAT II 1000 V-

16.93 €

1 Available 3 Days --0.82Red-4 mm plug4 mm plug44PVC16600Scoop-proof|NestableSafety test leadCAT III 600 V-

16.93 €

1 Available 3 Days --0.82Black-4 mm plug4 mm plug44PVC16600Scoop-proof|NestableSafety test leadCAT III 600 V-

100.21 €

1 Available 3 Days ----Red|Black---44----Safety test lead et--

65.03 €

1 Available 3 Days 16065-0.9Black|Red|YellowSeries AMP-200-EUR and AMP-300-EURBanana jack 4 mmTest probe|Alligator clips--PVC101000Scoop-proofSafety test lead etCAT IV 600 V|CAT III 1000 V250

Loading...

  1. 1

Tech Support