• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Clamp meter adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2096998
2097005
2277225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
A AC reading range (min.)
(A)
Amperage reading range AC (max.)
(A)
Basic accuracy
(%)
Calibrated to Current reading Opening range of current clamps
(mm)
Power supply (details) Product size (length)
(mm)
Reading category Weight
(g)
AC reading range A DC reading range (max.)
(A)
Amperage reading range DC (min.)
(A)
DC reading range

872.87 €

1 Available 3 Days 782091600± 2Manufacturer's standards (no certificate)AC/DC309 V battery pack48CAT III 600 V5001 - 600 A (up to 10kHz) (±2% +0.5 A)100011 -1000 (±2% +0.5 A)

574.97 €

1 Available 3 Days 782090400± 3.5Manufacturer's standards (no certificate)AC/DC329 V battery pack48CAT III 600 V5000 - 400 (to 3kHz) (±3.5% +0.5 A)40000 - 400 (±3.5% +0.5 A)

299.19 €

1 Available 3 Days 70300400± 2DAkkS standardsAC32-150CAT III 1000 V|CAT IV 600 V114----

Loading...

  1. 1

Basic information

Connector / Output type B 4 mm plug Product type Clamp meter adapter

Tech Support