Rotating EMF Indicator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01191304

Part Number
P01191304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

209.44 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 69 Height(mm) 32 Calibrated to ISO standards
Display (voltage tester) LCD Frequency range 15 Hz - 400 Hz IP rating IP40
Max. frequency(Hz) 400 Min. frequency(Hz) 15 Product size (length)(mm) 130
Product type Rotating EMF indicator Reading category CAT III 600 V Reading type (voltage testers) Rotating magnetic field|Phase
Type (manufacturer type) C.A 6608 V AC reading range 40 up to 850 V V AC reading range (min.)(V) 40
V AC reading range (max.)(V) 850 Weight(g) 130

Tech Support