• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Socket Tester

Socket Tester

Product Details:

Manufacturer part number: P01101997Z

Brand: CHAUVIN ARNOUX

Price: 24.00

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01101997Z

Part Number
P01101997Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.00 €

1 3 Days

Loading...

  1. 1

Basic information

Appliance inlet Earth contact socket Calibrated to Manufacturer's standards (no certificate) Compatible with (diagostics accessories) Chauvin Arnoux
Display (details) Indicator lamps Display (voltage tester) LED Power supply (details) without
Reading category CAT III 600 V Reading range - voltage(V AC) 230 Reading type (voltage testers) FI|Phase
V AC reading range (max.)(V) 230

This page is Socket Tester, part number P01101997Z.
You can find the detail information about specifications and dimensions on part number P01101997Z.

Tech Support