Thread re-tapping head

Thread re-tapping head
  • Volume Discount
[Specifications]
・Product type: Thread re-tapping head

[Features]
・Universal thread repair tool
・Repairs right-hand and left-hand threads (observe direction of rotation)
・All forms of metric and non-metric threads (60° flank measurement)
・Quick fixation due to adjusting screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
842AG-1
842AG-3
842AG-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread type Weight
(g)

85.20 €

1 Available 3 Days 4 - 13 mm (5/32" - 1/2")-

235.60 €

1 Available 7 Days --

597.25 €

1 Available 42 Days -1800.0

Loading...

  1. 1

Basic information

Product type Thread re-tapping head

Tech Support