Bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
96011113
96011160
96011180
96011181
96013702
96021180
96022119
96024132
96031239
96031439
96031447
96031448
96031480
96031508
96032005
96050104
98819801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Downforce Drive (screwdriver) Function Material Material properties

219.16 €

1 Available 3 Days --1/4" (6.3 mm)---

476.19 €

1 3 Days --1/4" (6.3 mm)|1/2" (12.5 mm)---

219.45 €

1 Available 3 Days --1/4" (6.3 mm)---

247.59 €

1 Available 3 Days --1/4" (6.3 mm)---

739.71 €

1 Available 3 Days --1/4" (6.3 mm)|1/2" (12.5 mm)---

268.48 €

1 Available 3 Days --3/8" (10 mm)---

478.32 €

1 Available 3 Days --3/8" (10 mm)---

246.56 €

1 Available 3 Days --3/8" (10 mm)---

449.05 €

1 Available 3 Days --1/2" (12.5 mm)---

437.25 €

1 Available 3 Days --1/2" (12.5 mm)Metric--

356.16 €

1 Available 3 Days --1/2" (12.5 mm)---

349.57 €

1 Available 3 Days --1/2" (12.5 mm)---

356.16 €

1 Available 3 Days --1/2" (12.5 mm)---

174.43 €

1 Available 3 Days DIN 7422Allen1/2" (12.5 mm)-Chrome steel alloychrome plated

185.69 €

1 Available 3 Days -TORX socket1/2" (12.5 mm)-Chrome steel alloychrome plated

669.65 €

1 Available 3 Days --3/4" (20 mm)Metric--

338.63 €

1 Available 3 Days --1/4" (6.3 mm)---

Loading...

  1. 1

Basic information

Product type Bit set

Tech Support