Bit extension bar (11010006)

Bit extension bar 11010006
  • Volume Discount

Product Details:

Manufacturer part number: 11010006

Brand: STAHLWILLE

Price: 12.73

Delivery time: 3 Days


Technical Data:

Overall Length: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11010006

Part Number
11010006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)

12.73 €

1 Available 3 Days 100

Loading...

  1. 1

Basic information

DIN standard DIN 3123|DIN ISO 3316 Downforce 1/4" (6.3 mm) Drive (screwdriver) 1/4" (6.3 mm)
Product type Bit extension bar

This page is Bit extension bar, part number 11010006.
You can find the detail information about specifications and dimensions on part number 11010006.

Variation of this product

Part Number
11010001
11010002
11011001
11011002
11011006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)

11.68 €

1 Available 3 Days 54

12.73 €

1 Available 3 Days 150

13.83 €

1 Available 3 Days 54

14.89 €

1 Available 3 Days 150

13.83 €

1 Available 3 Days 102

Tech Support