Allen Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01120003
01120004
01120005
01120006
01120008
02050003
02050004
02050005
02050006
02050007
02050008
02050010
03050004
03050005
03050006
03050007
03050008
03050010
03050012
03050014
03050017
03050019
03150808
03151205
03151206
03151207
05050014
05050017
05050019
05050022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Drive (screwdriver) Spanner size
(mm)

10.61 €

1 Available 3 Days 28-1/4" (6.3 mm)3

11.68 €

1 Available 3 Days 28-1/4" (6.3 mm)4

11.68 €

1 Available 3 Days 28-1/4" (6.3 mm)5

11.68 €

1 Available 3 Days 28-1/4" (6.3 mm)6

11.68 €

1 Available 3 Days 28-1/4" (6.3 mm)8

14.89 €

1 Available 3 Days 52DIN 74223/8" (10 mm)3

14.89 €

1 Available 3 Days 52DIN 74223/8" (10 mm)4

14.89 €

1 Available 3 Days 52DIN 74223/8" (10 mm)5

13.83 €

1 Available 3 Days 52DIN 74223/8" (10 mm)6

14.89 €

1 Available 3 Days 52DIN 74223/8" (10 mm)7

14.89 €

1 Available 3 Days 52DIN 74223/8" (10 mm)8

14.89 €

1 Available 3 Days 52DIN 74223/8" (10 mm)10

14.89 €

1 Available 3 Days 60DIN 74221/2" (12.5 mm)4

14.89 €

1 Available 3 Days 60DIN 74221/2" (12.5 mm)5

14.89 €

1 Available 8 Days 60DIN 74221/2" (12.5 mm)6

15.96 €

1 Available 3 Days 60DIN 74221/2" (12.5 mm)7

15.96 €

1 Available 3 Days 60DIN 74221/2" (12.5 mm)8

17.01 €

1 Available 3 Days 60DIN 74221/2" (12.5 mm)10

18.09 €

1 Available 3 Days 60DIN 74221/2" (12.5 mm)12

19.27 €

1 Available 3 Days 60DIN 74221/2" (12.5 mm)14

21.40 €

1 Available 3 Days 60DIN 74221/2" (12.5 mm)17

25.68 €

1 Available 3 Days 60DIN 74221/2" (12.5 mm)19

22.47 €

1 Available 3 Days 80DIN 74221/2" (12.5 mm)8

17.01 €

1 Available 3 Days 120DIN 74221/2" (12.5 mm)5

15.96 €

1 Available 3 Days 120DIN 74221/2" (12.5 mm)6

17.01 €

1 Available 3 Days 120DIN 74221/2" (12.5 mm)7

48.03 €

1 Available 3 Days 80DIN 74223/4" (20 mm)14

46.91 €

1 Available 3 Days 80DIN 74223/4" (20 mm)17

49.15 €

1 Available 3 Days 80DIN 74223/4" (20 mm)19

52.49 €

1 Available 3 Days 80DIN 74223/4" (20 mm)22

Loading...

  1. 1

Basic information

Downforce Allen Material Chrome steel alloy Material properties chrome plated
Product type Bit

Tech Support