Configure
  • Est. shipping days
    • All
    • Within 3 working days

Phillips, Pozidriv, Slotted LED Light Ratcheting Screwdriver with Ratcheting Grip

Phillips, Pozidriv, Slotted LED Light Ratcheting Screwdriver with Ratcheting Grip

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Product size (length)

(mm)

Minimum order quantity
250
1 pieces
95
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
33.37 €
( 39.71 € )
3 working days
25.68 €
( 30.56 € )
3 working days

More Information

Basic information

[Specifications]
・Product size (length)(mm): 95, 250

[Features]
・Ratcheting bit holder screwdriver for 1/4“ bits , for high working speed
・Two-component handle with textured finish for maximum torque and minimum effort
・48 teeth ratcheting screwdriver which permits smooth operation and minimum rotation arc to catch the next pawl tooth
・Smooth ratcheting stroke, three position ratchet mechanism: forward, reverse and neutral next pawl tooth
・Magnetic blade secures bit in screwdriver and makes bit changing easy. Stainless steel blade
・Knurled blade makes the grip firm, providing finger tip control for faster turning
・Interchangeable bit storage compartment with release button for quick access
・Slide tray that keeps 6 different bits handy and secure: PH 1, PH 2, PZ 1, PZ 2, slotted 4,5 and 5,5
・Long-lasting LED lights mounted in front casing provide illumination in dark conditions