Leverage sheet metal shears

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

066R-15-250

Part Number
066R-15-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.13 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cutting Performance Plates/V2A-Plates: 1.8/1.2 mm Overall Length(mm) 250 Cutting hardness(HRC) 57 - 59
Cutting length(mm) 30 Suitable for Plates Type Right-handed
Weight(g) 515

This page is Leverage sheet metal shears, part number 066R-15-250.
You can find the detail information about specifications and dimensions on part number 066R-15-250.

Tech Support