Goldsmith Shears

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0750-12-180

Part Number
0750-12-180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.01 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 180 Cutting length(mm) 35 Material (details) Tool steel
Weight(g) 135

This page is Goldsmith Shears, part number 0750-12-180.
You can find the detail information about specifications and dimensions on part number 0750-12-180.

Tech Support