Configure

Screwdriver Set

Screwdriver Set

Part number:

Still undefined. 7 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    DIN standard

    Downforce

    EN standard

    Material

    Material properties

    Range of use (screwdrivers)

    Minimum order quantity
    -
    Slot|Pozidriv
    -
    Chromium-vanadium steel
    tempered|chrome plated|phosphated
    Workshop
    1 pieces
    -
    Slot
    -
    Chromium-vanadium steel
    chrome plated|tempered|phosphated
    ESD
    1 pieces
    -
    Slot|Phillips
    -
    Chromium-vanadium steel
    chrome plated|tempered|phosphated
    ESD
    1 pieces
    -
    Hex head
    -
    Chromium-vanadium steel
    chrome plated|tempered|phosphated
    ESD
    1 pieces
    -
    Allen
    -
    -
    -
    ESD
    1 pieces
    -
    TORX socket
    -
    Chromium-vanadium steel
    chrome plated|tempered|phosphated
    ESD
    1 pieces
    DIN EN 60900
    Slot|Pozidriv
    EN 60900
    Chromium-vanadium steel
    tempered|burnished
    VDE
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    47.69 €
    ( 56.75 € )
    7 working days
    35.68 €
    ( 42.46 € )
    3 working days
    37.47 €
    ( 44.59 € )
    3 working days
    60.09 €
    ( 71.51 € )
    3 working days
    38.33 €
    ( 45.61 € )
    3 working days
    42.41 €
    ( 50.47 € )
    3 working days
    44.39 €
    ( 52.82 € )
    3 working days