Slotted Screwdriver (4-301)

Slotted Screwdriver 4-301
  • Volume Discount

Product Details:

Manufacturer part number: 4-301

Brand: BERNSTEIN AG

Price: 0.84

Delivery time: 3 Days


Technical Data:

Shaft length L (mm): 45

Blade length: 40 mm

Blade thickness: 0.5 mm

Blade type: Round

Blade width: 1.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4-301

Part Number
4-301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Blade length
(mm)
Blade thickness
(mm)
Blade type Blade width
(mm)
Downforce Handle diameter
(mm)
Material Material properties Product size (length)
(mm)
Range of use (screwdrivers) Screwdriver features

0.84 €

1 Available 3 Days 45400.5Round1.8-9Special steelnickel plated85Workshop-

Loading...

  1. 1

Basic information

Product type Slotted screwdriver

This page is Slotted Screwdriver, part number 4-301.
You can find the detail information about specifications and dimensions on part number 4-301.

Variation of this product

Part Number
14-654 VDE
14-656 VDE
14-658 VDE
4-311
4-321
4-504
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft length L (mm) Blade length
(mm)
Blade thickness
(mm)
Blade type Blade width
(mm)
Downforce Handle diameter
(mm)
Material Material properties Product size (length)
(mm)
Range of use (screwdrivers) Screwdriver features

7.33 €

1 3 Days 1071251Round5.5Slot27Chromium-vanadium steeltempered|burnished232VDEMulti-purpose tool grip

10.07 €

1 9 Days 1141501.2Round6.5Slot32Chromium-vanadium steeltempered|burnished264VDEMulti-purpose tool grip

11.71 €

1 9 Days 1211751.2Round8Slot35Chromium-vanadium steeltempered|burnished296VDEMulti-purpose tool grip

2.07 €

1 Available 3 Days 60800.6Round2.8Slot11Chromium-vanadium steelnickel plated140Workshop-

6.77 €

1 9 Days 55250.8Round4Slot30Chromium-vanadium steelnickel plated|phosphated80Workshop-

6.33 €

1 9 Days 1071001Round5.5Slot27Chromium-vanadium steeltempered|chrome plated|phosphated207Workshop-

Tech Support