Torque Angle Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E.506-135S

Part Number
E.506-135S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

279.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Torque adjustment range(N・m) 6.7-135 Overall Length(mm) 80 DIN standard DIN EN ISO 6789
Downforce 1/2" (12.5 mm) Product type Torque wrench adapter Standards DIN EN 6789
Trigger accuracy(%) 3 Weight(g) 268

This page is Torque Angle Adaptor, part number E.506-135S.
You can find the detail information about specifications and dimensions on part number E.506-135S.

Tech Support