PZ / Phillips / SL Plus / Minus Drivers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
98 24 01 SLS
98 24 02 SLS
98 25 01 SLS
98 25 02 SLS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Blade length
(mm)
Product size (length)
(mm)
Size (screwdriver) Weight
(g)

9.61 €

12 4 Days 10780187PH 156

11.84 €

12 4 Days 112100212PH 290

9.61 €

12 4 Days 10780187PZ 156

11.84 €

12 4 Days 118100212PZ 290

Loading...

  1. 1

Basic information

Downforce Plus/Minus Material Chrome moly vanadium steel Material properties burnished
Product type PZ/Phillips/SL plus/minus drivers Range of use (screwdrivers) VDE Screwdriver features Multi-purpose tool grip

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360