Crowfoot Wrench Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
440.JP9PB
440.JP14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Material (details) Material properties Spanner size
(mm)

104.57 €

1 Available 9 Days ---8|10|11|12|13|16|17|18|8 - 19

153.03 €

1 Available 3 Days DIN ISO 691|DIN ISO 1711-1|DIN 3113Satin finish. chrome-platedchrome plated|satin7|8|10|11|12|13|14|15|8 - 24

Loading...

  1. 1

Basic information

Product type Crowfoot wrench set

Tech Support