• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ratchet

Ratchet
  • Volume Discount

Product Details:

Manufacturer part number: R.PEJ31PB

Brand: FACOM

Price: 80.83

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R.PEJ31PB

Part Number
R.PEJ31PB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Downforce (ratchets) 1/4" (6.3 mm) Material properties satin|chrome plated No. of teeth 60
Product type Ratchet Ratchet features incl. bit set Size 1/4" (6.35 mm)
Weight(g) 96

This page is Ratchet, part number R.PEJ31PB.
You can find the detail information about specifications and dimensions on part number R.PEJ31PB.

Tech Support