Telescopic Ratchet (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SXL.171

Part Number
SXL.171
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

120.17 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 304 Downforce (ratchets) 1/2" (12.5 mm) Material properties satin|chrome plated
Max. length(mm) 437 No. of teeth 72 Product type Telescopic ratchet
Size 1/2" (12.5 mm) Weight(g) 676

This page is Telescopic Ratchet, part number SXL.171.
You can find the detail information about specifications and dimensions on part number SXL.171.

Tech Support