Packaging Tape【1-3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55337-02-01
58640-00000-00
58641-00000-00
58643-00000-00
58644-00000-00
58645-00000-00
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Length
(m)
Adhesive type Carrier material Series (adhesive tape) Type (manufacturer type)

15.96 €

3 Pieces Per Package

1 pack Available 3 Days Brown-based50Natural rubberPapertesapack® Paper ecoLogo®55337-02-01

6.45 €

1 Available 3 Days Transparency66---tesapack

6.45 €

1 Available 3 Days Brown-based66---tesapack

15.96 €

1 Available 3 Days Yellows50---tespack® Secure & Strong

6.77 €

1 Available 3 Days Transparency50---tesapack

6.77 €

1 Available 3 Days Brown-based50---tesapack

Loading...

  1. 1

Basic information

Width(mm) 50 Product type Packaging tape

Tech Support