Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04610-00004-00
Color | Black | Width(mm) | 50 | Length(m) | 50 |
---|---|---|---|---|---|
Adhesive type | Natural rubber | Adhesive tape features | Easy tear|Easily dispensed|Waterproof | Breakout force(N/10 mm) | 30 |
Carrier material | Cotton. polyester fabric | Product type | Cloth tape | Series (adhesive tape) | tesa® Duct tape |
Type (manufacturer type) | 04610-00004-00 |