Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05405-100 |
05405-101 |
05405-102 |
05433-100 |
05433-101 |
05433-102 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color Details | Series (adhesive tape) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
36.96 € | 1 | 3 Days | White | tesamoll® COMFORt | 05405-100 | ||
35.52 € | 1 | Available | 3 Days | Brown | tesamoll® COMFORt | 05405-101 | |
35.52 € | 1 | Available | 3 Days | Stainless steel | tesamoll® COMFORt | 05405-102 | |
8.95 € | 1 | 3 Days | White | tesamoll® Standard | 05433-100 | ||
8.95 € | 1 | 3 Days | Brown | tesamoll® COMFORt | 05433-101 | ||
8.95 € | 1 | 3 Days | Transparent | tesamoll® COMFORt | 05433-102 |
Loading...
Width(mm) | 40 | Length(m) | 1 | Adhesive tape features | Self-adhesive |
---|---|---|---|---|---|
Material (details) | painted aluminum | Product type | Door sealing rail |