Configure

Tape Dispenser

Tape Dispenser

Part number:

Still undefined. 11 possible part numbers found.
Quantity:

Part number list

Number of items

Color

Width

(mm)

Length

(m)

Color Details

Barrel width (max.)

(mm)

Tape dispenser features

Type (manufacturer type)

Minimum order quantity
-
-
-
-
50
Incl. 50m x 50mm tape
Pack n Go
1 pieces
-
-
-
-
50
Incl. 50m x 50mm tape
Pack n Go
1 pieces
Multicolor
-
66 max.
Blue|Red
50
Decelerator|Exchangeable blade
56403-00000-00
1 pieces
Multicolor
-
66 max.
Black/yellow
50
-
56406-00-01
1 pieces
Multicolor
19
33
Red|Blue
-
-
57421
1 pieces
Multicolor
19
10
Red|Blue
-
-
57443
1 pieces
Multicolor
19
33
Red|Blue
-
-
57444
1 pieces
Transparency
19
10
-
-
-
57445
1 pieces
Transparency
19
33
-
-
-
57446
1 pieces
Multicolor
-
-
Blue|Red
-
-
57858-00000
1 pieces
Multicolor
50
66
Blue|Brown
-
-
tesapack
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.68 €
( 13.90 € )
3 working days
11.68 €
( 13.90 € )
3 working days
25.68 €
( 30.56 € )
3 working days
15.43 €
( 18.36 € )
3 working days
34.44 €
( 40.98 € )
3 working days
3.03 €
( 3.61 € )
3 working days
4.07 €
( 4.84 € )
3 working days
3.03 €
( 3.61 € )
3 working days
4.07 €
( 4.84 € )
3 working days
3.55 €
( 4.22 € )
3 working days
13.29 €
( 15.82 € )
3 working days