Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
57206-01-00 |
57208-01-00 |
57386-02-03 |
57388-01-00 |
58244-00-00 |
58245-00-00 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Width (mm) | Length (m) | Adhesive tape features | Carrier material | Series (adhesive tape) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
4.48 € | 8 Pieces Per Package | 1 pack | Available | 3 Days | 19 | 10 | - | - | tesa® | 57206-01-00 | |
14.36 € | 8 Pieces Per Package | 1 pack | Available | 14 Days | 19 | 66 | - | - | tesa® | 57208-01-00 | |
4.48 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 15 | 10 | - | - | tesa® | 57386-02-03 | |
13.29 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 15 | 66 | - | - | tesa® | 57388-01-00 | |
15.43 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 15 | 10 | - | - | tesafilm® | 58244-00-00 | |
15.43 € | 8 Pieces Per Package | 1 pack | Available | 3 Days | 19 | 10 | High tensile strength|Non-aging|Solvent-free|Transparent | Polypropylene | tesa® | 58245-00-00 |
Loading...
Color | Transparency | Product type | Tesa film |
---|