Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Material Handling & Storage
Tape Supplies
Flooring Tape
Configure
Clear all
Length(m)
5
10
25
Type (manufacturer type)
05681-18
05686-18
05696-10
Type
Est. shipping days
All
Within 3 working days
TESA
Flooring Tape
Part number:
Still undefined.
3
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Part number list
Number of items
30 items
60 items
90 items
1
Part number
05681-18
05686-18
05696-10
Length
(m)
Type (manufacturer type)
Minimum order quantity
5
05681-18
1 pieces
10
05686-18
1 pieces
25
05696-10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
6.32 €
(
7.52 €
)
3 working days
9.31 €
(
11.08 €
)
3 working days
20.32 €
(
24.18 €
)
3 working days
1