Aluminum Tape

Aluminum Tape
  • Volume Discount

Product Details:

Manufacturer part number: 50577-00000-01

Brand: TESA

Price: 36.60

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50577-00000-01

Part Number
50577-00000-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Black Width(mm) 50 Length(m) 25
Color Details Black (matt) Adhesive tape features Acid-resistant/non-caustic|Oil-resistant|Flame-retardant|High thermal conductivity Product type Aluminium tape
Series (adhesive tape) tesa® 50577 Type (manufacturer type) 50577-00000-01

This page is Aluminum Tape, part number 50577-00000-01.
You can find the detail information about specifications and dimensions on part number 50577-00000-01.

Tech Support