Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
57319 |
57329 |
57330 |
57790 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Width (mm) | Length (m) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
6.45 € | 2 Pieces Per Package | 1 pack | Available | 3 Days | 15 | 10 | 57319 | |
3.44 € | 1 | Available | 3 Days | 19 | 10 | 57329 | ||
6.32 € | 1 | Available | 3 Days | 19 | 33 | 57330 | ||
4.63 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | 15 | 10 | 57790 |
Loading...
Color | Transparency | Adhesive tape features | High tensile strength|Non-aging|Solvent-free|Transparent | Carrier material | Polypropylene |
---|---|---|---|---|---|
Product type | Tesa film | Series (adhesive tape) | tesafilm® |