Manufacturer part number: 57766
Brand: TESA
Price: 4.07 €
Delivery time: 3 Days
Width: 15 mm
Length: 10 m
Color Details: Transparent
Adhesive type: -
Adhesive tape features: High tensile strength|Non-aging|Solvent-free|Transparent
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
57766
Part Number
|
---|
57766 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.07 € | 1 | Available | 3 Days | 15 | 10 | Transparent | - | High tensile strength|Non-aging|Solvent-free|Transparent | Polypropylene | 57766 | - |
Loading...
Product type | Tesa film | Series (adhesive tape) | tesafilm® |
---|
This page is Film tesafilm, part number 57766.
You can find the detail information about specifications and dimensions on part number 57766.
Part Number |
---|
57371-00002-00 |
57372-00002-00 |
57379-00002-00 |
57767 |
57859 |
58248-00-00 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.29 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 15 | 33 | Transparent | - | Non-aging|Low-noise|Transparent | Polypropylene (PP) | 57371-00002-00 | - | |
18.09 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 15 | 66 | Transparent | - | Non-aging|Low-noise|Transparent | Polypropylene (PP) | 57372-00002-00 | - | |
17.56 € | 6 Pieces Per Package | 1 pack | Available | 3 Days | 25 | 66 | Transparent | - | Non-aging|Low-noise|Transparent | Polypropylene (PP) | 57379-00002-00 | - | |
6.11 € | 1 | Available | 3 Days | 15 | 33 | Transparent | - | High tensile strength|Non-aging|Solvent-free|Transparent | Polypropylene | 57767 | - | ||
4.63 € | 1 | Available | 3 Days | 19 | 10 | Transparent | - | High tensile strength|Non-aging|Solvent-free|Transparent | Polypropylene | 57859 | - | ||
3.33 € | 1 | Available | 3 Days | - | - | Dark green|Light green|Violet|Blue | - | Solvent-free | - | 58248-00-00 | - |