Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04970-00150-00 |
56157-00000-11 |
56171-00003-01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Adhesive type | Adhesive tape features | Material (details) | Material thickness (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
35.52 € | 1 | Available | 7 Days | White Type | 19 | 50 | Acrylic | - | PVC-Foil | 0.24 | TESAFIX® 4970 | |
10.05 € | 1 | Available | 3 Days | - | 38 | 25 | - | Double-sided tape | - | - | 56157-00000-11 | |
6.99 € | 1 | Available | 3 Days | White Type | 50 | 10 | - | - | - | - | 56171-00003-01 |
Loading...
Product type | Double sided adhesive tape |
---|