Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04288-00082-00 |
53930-00000-00 |
57520-00000-00 |
58260-00000-00 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Max. temperature (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.47 € | 1 | Available | 3 Days | Black | 50 | 66 | - | Natural rubber | UV-resistant|Suitable for outdoor use|High tensile strength | 313 | Polypropylene (PP) | +100 | 04288-00082-00 | ||
2.40 € | 1 | Available | 3 Days | Multicolor | - | - | Neon yellow|Neon pink | - | - | - | - | - | Tesa tape | ||
4.07 € | 1 | Available | 3 Days | Transparency | 19 | 25 | - | - | Manual pull and tear|Solvent-free | - | Polypropylene | - | ILM® | ||
23.55 € | 8 Pieces Per Package | 1 pack | Available | 3 Days | Transparency | 19 | 33 | - | - | - | - | - | - | Tesa tape |
Loading...
Product type | Tape |
---|