Cloth Tape tesa

Cloth Tape tesa
  • Volume Discount
[Specifications]
・Product type: Cloth tape
・Adhesive type: Natural rubber
・Carrier material: Viscose

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53949-00000-02
56339-02-01
56339-03-01
56341-00027-03
56341-00028-02
56341-00031-02
56341-29-2
56341-30-2
56341-32-2
56341-33-2
56341-34-2
56343-00034-02
56343-00035-02
56343-00038-02
56343-36-2
56343-37-2
56343-39-2
56343-40-2
56343-41-2
56348-00-06
56348-01-05
56348-05-05
56388-00000-09
56388-00001-04
56388-00002-04
56389-00000-07
56389-00001-05
56389-00002-06
57231-00000-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(m)
Color Details Adhesive tape features Series (adhesive tape) Type (manufacturer type)

21.28 €

1 3 Days 5050BlackFabric-reinforced|Suitable for indoor/outdoor usetesa® Gaffer tape53949-00000-02

23.55 €

1 Available 3 Days 1925BlackWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56339-02-01

23.55 €

1 Available 3 Days 1925WhiteWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56339-03-01

3.96 €

1 Available 3 Days 192.75BlackWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56341-00027-03

3.96 €

1 Available 3 Days 192.75WhiteWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56341-00028-02

3.96 €

1 Available 3 Days 192.75RedWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56341-00031-02

3.96 €

1 Available 3 Days 192.75BlueWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56341-29-2

3.96 €

1 Available 3 Days 192.75YellowWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56341-30-2

3.96 €

1 Available 12 Days 192.75GreenWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56341-32-2

3.96 €

1 Available 3 Days 192.75GrayWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56341-33-2

3.96 €

1 Available 3 Days 192.75BrownWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56341-34-2

6.45 €

1 Available 3 Days 382.75BlackWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56343-00034-02

6.45 €

1 Available 3 Days 382.75WhiteWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56343-00035-02

6.45 €

1 Available 3 Days 382.75RedWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56343-00038-02

6.45 €

1 Available 3 Days 382.75BlueWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56343-36-2

6.45 €

1 Available 3 Days 382.75YellowWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56343-37-2

6.45 €

1 Available 3 Days 382.75GreenWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56343-39-2

6.45 €

1 Available 3 Days 382.75GrayWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56343-40-2

6.45 €

1 Available 3 Days 382.75BlackWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power56343-41-2

8.67 €

1 Available 3 Days 5010SilverFabric-reinforced|Suitable for indoor/outdoor usetesa® Extra Power56348-00-06

8.67 €

1 Available 3 Days 5010BlackFabric-reinforced|Suitable for indoor/outdoor usetesa® Extra Power56348-01-05

8.15 €

1 Available 3 Days 5010WhiteFabric-reinforced|Suitable for indoor/outdoor usetesa® Extra Power56348-05-05

11.15 €

1 Available 3 Days 5025SilverFabric-reinforced|Suitable for indoor/outdoor usetesa® Extra Power56388-00000-09

11.15 €

1 Available 3 Days 5025BlackFabric-reinforced|Suitable for indoor/outdoor usetesa® Extra Power56388-00001-04

11.15 €

1 Available 3 Days 5025BlackFabric-reinforced|Suitable for indoor/outdoor usetesa® Extra Power56388-00002-04

8.95 €

1 3 Days 4850SilverFabric-reinforced|Suitable for indoor/outdoor usetesa® Extra Power56389-00000-07

8.45 €

1 Available 3 Days 5050BlackFabric-reinforced|Suitable for indoor/outdoor usetesa® Extra Power56389-00001-05

15.43 €

1 Available 3 Days 5050WhiteFabric-reinforced|Suitable for indoor/outdoor usetesa® Extra Power56389-00002-06

90.67 €

1 Available 3 Days 5050BlackWeatherproof|Suitable for indoor/outdoor usetesa® Extra Power57231-00000-02

Loading...

  1. 1

Basic information

Adhesive type Natural rubber Carrier material Viscose Product type Cloth tape

Tech Support