Cover Sheets tesa

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04848-0-1
04848-1-1
04848-2-1
04848-3-1
04848-6-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Product size (width)
(m)
Type (manufacturer type)

151.17 €

1 Available 3 Days -104848-0-1

71.77 €

1 Available 3 Days 500-04848-1-1

37.67 €

1 Available 8 Days 250-04848-2-1

23.55 €

1 Available 3 Days 125-04848-3-1

99.40 €

1 Available 3 Days 750-04848-6-1

Loading...

  1. 1

Basic information

Color Transparency Length(m) 100 Adhesive type Acrylic
Adhesive tape features UV-resistant|No-residue Breakout force(N/10 mm) 12 Carrier material Polyethylene foil
Product type Cover sheets Series (adhesive tape) tesa® 4848

Tech Support