Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4169-55-93 |
4169-57-93 |
4169-58-93 |
4169-59-93 |
4169-61-93 |
58130-00-00 |
58131-00-00 |
58133-00000-00 |
58134-00000-00 |
60760-00087-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Material thickness (µm) | Series (adhesive tape) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.83 € | 1 | Available | 3 Days | Black | 50 | 33 | - | Acrylic | UV-resistant|Suitable for outdoor use | 30 | PVC | - | - | 4169-55-93 | |
60.89 € | 1 | Available | 3 Days | Blue Type | 50 | 33 | - | Acrylic | UV-resistant|Suitable for outdoor use | 30 | PVC | - | - | 4169-57-93 | |
60.89 € | 1 | Available | 4 Days | Yellows | 50 | 33 | - | Acrylic | UV-resistant|Suitable for outdoor use | 30 | PVC | - | - | 4169-58-93 | |
65.25 € | 1 | Available | 3 Days | Red Type | 50 | 33 | - | Acrylic | UV-resistant|Suitable for outdoor use | 30 | PVC | - | - | 4169-59-93 | |
60.89 € | 1 | Available | 3 Days | Green | 50 | 33 | - | Acrylic | UV-resistant|Suitable for outdoor use | 30 | PVC | - | - | 4169-61-93 | |
13.29 € | 1 | Available | 3 Days | Multicolor | 50 | 66 | Yellow/Black | - | Solvent-free|UV-resistant|Low-noise | - | PVC | - | - | 58130-00-00 | |
13.29 € | 1 | Available | 3 Days | Multicolor | 50 | 66 | Red|White | - | Solvent-free|UV-resistant|Low-noise | - | PVC | - | - | 58131-00-00 | |
6.77 € | 1 | Available | 3 Days | Multicolor | 50 | 66 | Yellow/Black | - | Solvent-free|UV-resistant|Low-noise | - | Polypropylene (PP) | - | - | 58133-00000-00 | |
6.77 € | 1 | Available | 3 Days | Multicolor | 50 | 66 | Red|White | - | Solvent-free|UV-resistant|Low-noise | - | Polypropylene (PP) | - | - | 58134-00000-00 | |
18.72 € | 1 | Available | 3 Days | Multicolor | - | 33 | Black/yellow | Natural rubber | Manual pull and tear | - | - | 150 | tesa® 60760 | 60760-00087-15 |
Loading...
Product type | Marking tape |
---|
Configure
Basic Attributes
Color
Width(mm)
Length(m)
Color Details
Adhesive type
Adhesive tape features
Breakout force(N/10 mm)
Carrier material
Material thickness(µm)
Series (adhesive tape)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes