Preminum Plastering Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4843-00-02

Part Number
4843-00-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.96 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 50 Length(m) 33 Thickness(mm) 0.12
Color Details Orange Adhesive type Natural rubber Adhesive tape features High tensile strength|Suitable for indoor/outdoor use
Breakout force(N/10 mm) 20 Carrier material PVC Material thickness(mm) 0.12
Product type Plastering tape Type (manufacturer type) 4843-00-02

This page is Preminum Plastering Tape, part number 4843-00-02.
You can find the detail information about specifications and dimensions on part number 4843-00-02.

Tech Support