Configure

TESA Anti-slip Tape / Acrylic, Sodium polyacrylate / PVC

TESA Anti-slip Tape / Acrylic, Sodium polyacrylate / PVC

Part number:

Still undefined. 5 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Color

    Width

    (mm)

    Length

    (m)

    Color Details

    Adhesive type

    Adhesive tape features

    Carrier material

    Material thickness

    (µm)

    Max. temperature

    (°C)

    Min. temperature

    (°C)

    Series (adhesive tape)

    Temperature range

    (°C)

    Type (manufacturer type)

    Minimum order quantity
    Transparency
    25
    5
    -
    -
    -
    -
    -
    50
    -
    -
    -
    Bad & Dusche
    1 pieces
    Transparency
    25
    5
    -
    Sodium polyacrylate
    Waterproof|UV-resistant|No-residue|Manual pull and tear
    PVC
    -
    +50
    -10
    -
    -10 - +50
    55587-0-0
    1 pieces
    Black
    25
    5
    -
    Sodium polyacrylate
    Waterproof|UV-resistant|No-residue|Manual pull and tear
    PVC
    -
    +50
    -10
    -
    -10 - +50
    55587-2-0
    1 pieces
    Black
    50
    5
    -
    -
    Weatherproof|UV-resistant
    -
    -
    -
    -
    -
    -
    55588-00000-11
    1 pieces
    Multicolor
    50
    15
    Black/yellow
    Acrylic
    Suitable for indoor use|Suitable for outdoor use|Extra strong
    -
    810
    -
    -
    tesa® Anti-slip 60951
    -
    60951-00000-00
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    12.73 €
    ( 15.15 € )
    3 working days
    11.68 €
    ( 13.90 € )
    3 working days
    11.68 €
    ( 13.90 € )
    3 working days
    43.49 €
    ( 51.75 € )
    3 working days
    75.37 €
    ( 89.69 € )
    3 working days

    More Information

    Basic information

    [Specifications]
    ・Product type: Anti-slip tape
    ・Adhesive type: Acrylic, Sodium polyacrylate
    ・Carrier material: PVC
    ・Width(mm): 25, 50
    ・Length(m): 5, 15