Tesamoll E-Profile

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05445-100
05445-101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Type (manufacturer type)

13.44 €

1 3 Days White Type05445-100

17.56 €

1 Available 3 Days Brown-based05445-101

Loading...

  1. 1

Basic information

Width(mm) 9 Length(m) 10 Thickness(mm) 4
Adhesive type Natural rubber Adhesive tape features Self-adhesive|UV-resistant|Ozone-resistant|Weatherproof Carrier material EPDM foam
Material thickness(mm) 4 Max. temperature(°C) +80 Min. temperature(°C) -30
Product type Draught excluder Series (adhesive tape) tesamoll®

Tech Support