Packaging Tape Nopi

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
57212
57214-00-01
57953
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Type (manufacturer type)

3.85 €

1 Available 3 Days Brown-based57212

5.16 €

1 Available 3 Days -57214-00-01

3.44 €

1 Available 3 Days Brown-based57953

Loading...

  1. 1

Basic information

Width(mm) 50 Length(m) 66 Adhesive type Acrylic
Adhesive tape features Solvent-free|UV-resistant|Odourless Carrier material Polypropylene (PP) Product type Packaging tape
Series (adhesive tape) Nopi®

Tech Support