Tesa Masking Tape Precision Sensitive (56261)

Tesa Masking Tape Precision Sensitive 56261
  • Volume Discount

Product Details:

Manufacturer part number: 56261

Brand: TESA

Price: 9.31

Delivery time: 3 Days


Technical Data:

Width: 38 mm

Type (manufacturer type): 56261


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56261

Part Number
56261
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Type (manufacturer type)

9.31 €

1 Available 3 Days 3856261

Loading...

  1. 1

Basic information

Length(m) 25 Color Details Rose Adhesive tape features High tensile strength|No-residue
Product type Masking tape Series (adhesive tape) tesa®

This page is Tesa Masking Tape Precision Sensitive, part number 56261.
You can find the detail information about specifications and dimensions on part number 56261.

Variation of this product

Part Number
56260
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Type (manufacturer type)

6.32 €

1 Available 3 Days 2556260

Tech Support